How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | B: | 14.5 |
| RQ: | 8.69 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| T: | 3.438 | D: | 6.5 |
| AG: | 11.5 | AE2: | 0.52 |
| V: | 4.18 in | FA: | 11.13 in |
| AD: | 10.52 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| AE1: | 0.52 | AJ: | 7.25 |
| AK: | 8.5 | C: | 16.5 in |
| F: | 6.38 |
Technical Specifications
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Ratio: | 25:1 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 7/8 X 4.00 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Service Factor: | 1 |
| Model Code: | HMQ2600 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 11.54 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

