How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| B: | 14.5 | FZ: | 0.33 in |
| V: | 4.18 in | LQ: | 10.45 in |
| FA: | 11.13 in | AE2: | 0.52 |
| BF: | 0.41 | AE1: | 0.52 |
| AG: | 11.5 | BD: | 5.88 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| F: | 6.38 | AK: | 4.5 |
| G: | 3.19 | D: | 6.5 |
| T: | 2 | RQ: | 10.01 in |
| C: | 16.5 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 70 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 25:1 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 11.54 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

