How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.19 |
| FZ: | 0.33 in | AE1: | 0.52 |
| BF: | 0.41 | C: | 16.5 in |
| AJ: | 5.88 | B: | 14.5 |
| RQ: | 10.01 in | AK: | 4.5 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| AG: | 11.5 | BD: | 5.88 |
| LQ: | 10.45 in | V: | 4.18 in |
| AE2: | 0.52 | D: | 6.5 |
| FA: | 11.13 in | T: | 2 |
| F: | 6.38 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.54 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output RPM: | 70 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Bore Code: | 32 | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

