How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | F: | 6.38 |
| C: | 16.5 in | BF: | 0.53 |
| BD: | 9 | V: | 4.18 in |
| B: | 14.5 | AJ: | 7.25 |
| T: | 2.188 | AD: | 10.52 |
| AE1: | 0.52 | D: | 6.5 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| G: | 3.19 | LQ1: | 9.94 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.54 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Diameter (in): | 2.188 in |
| Output RPM: | 70 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

