How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | BD: | 5.88 |
| AE2: | 0.52 | C: | 16.5 in |
| BF: | 0.41 | AG: | 11.5 |
| B: | 14.5 | G: | 3.19 |
| AD: | 10.52 | BE: | 0.38 in |
| V: | 4.18 in | AJ: | 5.88 |
| Center Distance (in): | 6 in | D: | 6.5 |
| FA: | 11.13 in | RQ: | 10.01 in |
| T: | 2.188 | AK: | 4.5 |
| F: | 6.38 | AE1: | 0.52 |
| FZ: | 0.33 in |
Technical Specifications
| Ratio: | 25:1 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 11.54 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

