How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.18 in |
| FA: | 11.13 in | AD: | 10.52 |
| Center Distance (in): | 6 in | G: | 3.19 |
| FZ: | 0.33 in | BF: | 0.53 |
| B: | 14.5 | AE2: | 0.52 |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 9.33 in | AG: | 11.5 |
| RQ: | 8.69 in | F: | 6.38 |
| BE1: | 0.5 in | C: | 16.5 in |
| AE1: | 0.52 | T: | 2.25 |
| D: | 6.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output RPM: | 70 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Bore Code: | 36 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 11.54 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

