How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| AE1: | 0.52 | LQ1: | 9.94 in |
| FZ: | 0.33 in | V: | 4.18 in |
| G: | 3.19 | BE1: | 0.5 in |
| C: | 16.5 in | AG: | 11.5 |
| BF: | 0.53 | F: | 6.38 |
| Center Distance (in): | 6 in | B: | 14.5 |
| BD: | 9 | AD: | 10.52 |
| RQ: | 8.69 in | AE2: | 0.52 |
| D: | 6.5 | FA: | 11.13 in |
| T: | 2.25 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Bore Code: | 36 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 11.54 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

