How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | D: | 6.5 |
| RQ: | 10.01 in | BE: | 0.38 in |
| AG: | 11.5 | AE1: | 0.52 |
| B: | 14.5 | BF: | 0.41 |
| AJ: | 5.88 | FA: | 11.13 in |
| F: | 6.38 | BD: | 5.88 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AK: | 4.5 | FZ: | 0.33 in |
| C: | 16.5 in | V: | 4.18 in |
| AD: | 10.52 | T: | 2.25 |
| LQ: | 10.45 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 36 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.54 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

