How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | FZ: | 0.33 in |
| AE2: | 0.52 | F: | 6.38 |
| AD: | 10.52 | FA: | 11.13 in |
| G: | 3.19 | BE: | 0.38 in |
| V: | 4.18 in | B: | 14.5 |
| BF: | 0.41 | C: | 16.5 in |
| T: | 2.25 | D: | 6.5 |
| AJ: | 5.88 | AK: | 4.5 |
| LQ: | 10.45 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| RQ: | 10.01 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.54 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

