How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | AE1: | 0.52 |
| AD: | 10.52 | F: | 6.38 |
| AJ: | 5.88 | V: | 4.18 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| BD: | 5.88 | G: | 3.19 |
| LQ: | 10.45 in | BF: | 0.41 |
| B: | 14.5 | AG: | 11.5 |
| AK: | 4.5 | D: | 6.5 |
| BE: | 0.38 in | FA: | 11.13 in |
| T: | 2.438 | AE2: | 0.52 |
| C: | 16.5 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 25:1 |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 39 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 11.54 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

