How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 2.438 |
| F: | 6.38 | FZ: | 0.33 in |
| D: | 6.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.52 |
| BD: | 9 | B: | 14.5 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| AK: | 8.5 | G: | 3.19 |
| LQ1: | 9.33 in | AE1: | 0.52 |
| RQ: | 8.69 in | AD: | 10.52 |
| C: | 16.5 in | FA: | 11.13 in |
| AG: | 11.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.54 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

