Grove Gear HMQ2600-25-2-2.438-210TC
Part #:HMQ2600-25-2-2.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 4.18 in |
| AG: | 11.5 | AK: | 8.5 |
| G: | 3.19 | BE1: | 0.5 in |
| LQ1: | 9.33 in | D: | 6.5 |
| RQ: | 8.69 in | AE2: | 0.52 |
| T: | 2.438 | FA: | 11.13 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| F: | 6.38 | BD: | 9 |
| FZ: | 0.33 in | B: | 14.5 |
| AJ: | 7.25 | AD: | 10.52 |
| C: | 16.5 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 39 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.54 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Output Key: | 5/8 X 4.00 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

