Grove Gear HMQ2600-25-2-2.438-250TC-L3
Part #:HMQ2600-25-2-2.438-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | AE2: | 0.52 |
| V: | 4.18 in | AE1: | 0.52 |
| LQ1: | 9.94 in | Center Distance (in): | 6 in |
| F: | 6.38 | AD: | 10.52 |
| B: | 14.5 | FA: | 11.13 in |
| AK: | 8.5 | C: | 16.5 in |
| BD: | 9 | RQ: | 8.69 in |
| FZ: | 0.33 in | AG: | 11.5 |
| BE1: | 0.5 in | D: | 6.5 |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 3.19 |
Technical Specifications
| Center Distance (in): | 6 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 11.54 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

