How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | FZ: | 0.33 in |
| AD: | 10.52 | V: | 4.18 in |
| RQ: | 8.69 in | AJ: | 7.25 |
| AK: | 8.5 | D: | 6.5 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| G: | 3.19 | FA: | 11.13 in |
| B: | 14.5 | AE1: | 0.52 |
| BD: | 9 | T: | 2.5 |
| F: | 6.38 | LQ1: | 9.33 in |
| AG: | 11.5 | BF: | 0.53 |
| AE2: | 0.52 |
Technical Specifications
| Assembly: | HMQ-2 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 11.54 |
| Model Code: | HMQ2600 | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Ratio: | 25:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

