How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | RQ: | 8.69 in |
| T: | 2.5 | BD: | 9 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| V: | 4.18 in | BE1: | 0.5 in |
| B: | 14.5 | AK: | 8.5 |
| C: | 16.5 in | D: | 6.5 |
| FZ: | 0.33 in | AJ: | 7.25 |
| AE1: | 0.52 | F: | 6.38 |
| BF: | 0.53 | AG: | 11.5 |
| AD: | 10.52 | G: | 3.19 |
| LQ1: | 9.33 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.54 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

