Grove Gear HMQ2600-25-2-2.500-210TC-L2
Part #:HMQ2600-25-2-2.500-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 16.5 in |
| RQ: | 8.69 in | D: | 6.5 |
| V: | 4.18 in | AD: | 10.52 |
| G: | 3.19 | AE1: | 0.52 |
| T: | 2.5 | F: | 6.38 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| BE1: | 0.5 in | BF: | 0.53 |
| FA: | 11.13 in | FZ: | 0.33 in |
| AJ: | 7.25 | B: | 14.5 |
| AG: | 11.5 | BD: | 9 |
| LQ1: | 9.33 in |
Technical Specifications
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 25:1 |
| Model Code: | HMQ2600 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Output RPM: | 70 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.54 |
| Bore Code: | 40 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

