Grove Gear HMQ2600-25-2-2.500-210TC-L3
Part #:HMQ2600-25-2-2.500-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | V: | 4.18 in |
| AE1: | 0.52 | BF: | 0.53 |
| G: | 3.19 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| FZ: | 0.33 in | T: | 2.5 |
| AK: | 8.5 | D: | 6.5 |
| AE2: | 0.52 | F: | 6.38 |
| LQ1: | 9.33 in | BE1: | 0.5 in |
| C: | 16.5 in | BD: | 9 |
| AD: | 10.52 | AJ: | 7.25 |
| FA: | 11.13 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.54 |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

