How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.18 in |
| AJ: | 5.88 | F: | 6.38 |
| B: | 14.5 | AK: | 4.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| FA: | 11.13 in | RQ: | 10.01 in |
| D: | 6.5 | AE1: | 0.52 |
| G: | 3.19 | C: | 16.5 in |
| BD: | 5.88 | T: | 2.688 |
| AD: | 10.52 | BF: | 0.41 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| LQ: | 10.45 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 25:1 | Center Distance (in): | 6 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 11.54 | Bore Code: | 43 |
| Model Code: | HMQ2600 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

