How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | V: | 4.18 in |
| FZ: | 0.33 in | C: | 16.5 in |
| BF: | 0.53 | AE1: | 0.52 |
| AG: | 11.5 | F: | 6.38 |
| D: | 6.5 | Center Distance (in): | 6 in |
| FA: | 11.13 in | BD: | 9 |
| AK: | 8.5 | G: | 3.19 |
| T: | 2.688 | AJ: | 7.25 |
| LQ1: | 9.33 in | BE1: | 0.5 in |
| B: | 14.5 | AE2: | 0.52 |
| AD: | 10.52 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 25:1 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 11.54 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

