How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | RQ: | 8.69 in |
| G: | 3.19 | AG: | 11.5 |
| AE1: | 0.52 | AK: | 8.5 |
| T: | 2.688 | BF: | 0.53 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| F: | 6.38 | LQ1: | 9.33 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| D: | 6.5 | BE1: | 0.5 in |
| BD: | 9 | B: | 14.5 |
| AD: | 10.52 | AJ: | 7.25 |
| AE2: | 0.52 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 11.54 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 43 | Output RPM: | 70 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

