How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | BD: | 5.88 |
| BF: | 0.41 | RQ: | 10.01 in |
| AG: | 11.5 | V: | 4.18 in |
| FZ: | 0.33 in | T: | 2.938 |
| G: | 3.19 | C: | 16.5 in |
| BE: | 0.38 in | B: | 14.5 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| AE1: | 0.52 | F: | 6.38 |
| D: | 6.5 | AJ: | 5.88 |
| AE2: | 0.52 | AK: | 4.5 |
| LQ: | 10.45 in |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 11.54 | Assembly: | HMQ-2 |
| Bore Code: | 47 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

