How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| B: | 14.5 | AE1: | 0.52 |
| FZ: | 0.33 in | C: | 16.5 in |
| AD: | 10.52 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.52 |
| LQ1: | 9.33 in | F: | 6.38 |
| D: | 6.5 | AG: | 11.5 |
| AJ: | 7.25 | RQ: | 8.69 in |
| T: | 2.938 | G: | 3.19 |
| FA: | 11.13 in |
Technical Specifications
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 11.54 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 70 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

