Grove Gear HMQ2600-25-2-2.938-250TC-L1
Part #:HMQ2600-25-2-2.938-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | BF: | 0.53 |
| LQ1: | 9.94 in | AD: | 10.52 |
| V: | 4.18 in | AG: | 11.5 |
| T: | 2.938 | C: | 16.5 in |
| F: | 6.38 | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 3.19 |
| AE2: | 0.52 | D: | 6.5 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| FZ: | 0.33 in | AE1: | 0.52 |
| RQ: | 8.69 in | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.54 |
| Ratio: | 25:1 | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

