Grove Gear HMQ2600-25-2-2.938-250TC-L3
Part #:HMQ2600-25-2-2.938-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | G: | 3.19 |
| AE1: | 0.52 | C: | 16.5 in |
| AJ: | 7.25 | T: | 2.938 |
| AG: | 11.5 | FA: | 11.13 in |
| Center Distance (in): | 6 in | BF: | 0.53 |
| D: | 6.5 | RQ: | 8.69 in |
| AD: | 10.52 | LQ1: | 9.94 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| V: | 4.18 in | AK: | 8.5 |
| F: | 6.38 | FZ: | 0.33 in |
| BD: | 9 |
Technical Specifications
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.54 |
| Output RPM: | 70 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Model Code: | HMQ2600 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 47 | Ratio: | 25:1 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

