How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | B: | 14.5 |
| FA: | 11.13 in | C: | 16.5 in |
| RQ: | 10.01 in | D: | 6.5 |
| T: | 2.938 | BE: | 0.38 in |
| AG: | 11.5 | V: | 4.18 in |
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.52 | AE1: | 0.52 |
| AK: | 4.5 | LQ: | 10.45 in |
| AD: | 10.52 | FZ: | 0.33 in |
| G: | 3.19 | Center Distance (in): | 6 in |
| F: | 6.38 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 11.54 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 47 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output RPM: | 70 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

