How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 6.38 |
| B: | 14.5 | D: | 6.5 |
| FZ: | 0.33 in | FA: | 11.13 in |
| C: | 16.5 in | BF: | 0.41 |
| Center Distance (in): | 6 in | BD: | 5.88 |
| LQ: | 10.45 in | G: | 3.19 |
| AJ: | 5.88 | RQ: | 10.01 in |
| AK: | 4.5 | V: | 4.18 in |
| AE1: | 0.52 | AD: | 10.52 |
| AG: | 11.5 | AE2: | 0.52 |
| T: | 3 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 6 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 11.54 | Gear Type: | Worm |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

