How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | AK: | 8.5 |
| RQ: | 8.69 in | D: | 6.5 |
| AE1: | 0.52 | BF: | 0.53 |
| F: | 6.38 | AG: | 11.5 |
| AJ: | 7.25 | C: | 16.5 in |
| B: | 14.5 | BE1: | 0.5 in |
| V: | 4.18 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | BD: | 9 |
| FA: | 11.13 in | AD: | 10.52 |
| G: | 3.19 | LQ1: | 9.33 in |
| FZ: | 0.33 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 70 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 11.54 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 48 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

