How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | C: | 16.5 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 11.5 | LQ1: | 9.33 in |
| AE1: | 0.52 | V: | 4.18 in |
| D: | 6.5 | G: | 3.19 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| FZ: | 0.33 in | AK: | 8.5 |
| BD: | 9 | B: | 14.5 |
| F: | 6.38 | FA: | 11.13 in |
| AJ: | 7.25 | AD: | 10.52 |
| RQ: | 8.69 in |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 11.54 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 48 | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 25:1 | Output Diameter (in): | 3 in |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

