How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AD: | 10.52 |
| FA: | 11.13 in | AG: | 11.5 |
| BF: | 0.41 | T: | 3 |
| V: | 4.18 in | BD: | 5.88 |
| D: | 6.5 | BE: | 0.38 in |
| LQ: | 10.45 in | G: | 3.19 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AJ: | 5.88 | FZ: | 0.33 in |
| AK: | 4.5 | AE1: | 0.52 |
| RQ: | 10.01 in | F: | 6.38 |
| C: | 16.5 in |
Technical Specifications
| Output RPM: | 70 | Assembly: | HMQ-2 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.54 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 25:1 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

