How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | BE: | 0.38 in |
| F: | 6.38 | RQ: | 10.01 in |
| AK: | 4.5 | T: | 3.188 |
| FA: | 11.13 in | AG: | 11.5 |
| B: | 14.5 | BD: | 5.88 |
| D: | 6.5 | LQ: | 10.45 in |
| BF: | 0.41 | V: | 4.18 in |
| FZ: | 0.33 in | C: | 16.5 in |
| G: | 3.19 | AJ: | 5.88 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AE1: | 0.52 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 11.54 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

