How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | Center Distance (in): | 6 in |
| AK: | 8.5 | V: | 4.18 in |
| AJ: | 7.25 | AG: | 11.5 |
| AE1: | 0.52 | FA: | 11.13 in |
| F: | 6.38 | BD: | 9 |
| C: | 16.5 in | AE2: | 0.52 |
| BE1: | 0.5 in | G: | 3.19 |
| FZ: | 0.33 in | D: | 6.5 |
| RQ: | 8.69 in | AD: | 10.52 |
| T: | 3.188 | BF: | 0.53 |
| B: | 14.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio: | 25:1 | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 11.54 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

