How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | F: | 6.38 |
| LQ: | 10.45 in | BF: | 0.41 |
| G: | 3.19 | B: | 14.5 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| BD: | 5.88 | C: | 16.5 in |
| AK: | 4.5 | RQ: | 10.01 in |
| D: | 6.5 | AG: | 11.5 |
| AD: | 10.52 | AJ: | 5.88 |
| V: | 4.18 in | T: | 3.188 |
| AE2: | 0.52 | FA: | 11.13 in |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 51 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 11.54 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

