How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AD: | 10.52 |
| G: | 3.19 | Center Distance (in): | 6 in |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | FA: | 11.13 in |
| FZ: | 0.33 in | T: | 3.438 |
| AE1: | 0.52 | BF: | 0.41 |
| RQ: | 10.01 in | AE2: | 0.52 |
| AK: | 4.5 | V: | 4.18 in |
| C: | 16.5 in | AG: | 11.5 |
| D: | 6.5 | LQ: | 10.45 in |
| B: | 14.5 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Key: | 7/8 X 4.00 |
| Model Code: | HMQ2600 | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 11.54 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

