How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | B: | 14.5 |
| LQ1: | 9.33 in | AJ: | 7.25 |
| V: | 4.18 in | C: | 16.5 in |
| AE1: | 0.52 | FZ: | 0.33 in |
| BF: | 0.53 | BD: | 9 |
| FA: | 11.13 in | T: | 3.438 |
| AE2: | 0.52 | G: | 3.19 |
| AD: | 10.52 | F: | 6.38 |
| AK: | 8.5 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | BE1: | 0.5 in |
| AG: | 11.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 11.54 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

