How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| FZ: | 0.33 in | AK: | 8.5 |
| C: | 16.5 in | AJ: | 7.25 |
| T: | 3.438 | BD: | 9 |
| AD: | 10.52 | AE2: | 0.52 |
| G: | 3.19 | F: | 6.38 |
| FA: | 11.13 in | V: | 4.18 in |
| BE1: | 0.5 in | B: | 14.5 |
| AG: | 11.5 | LQ1: | 9.33 in |
| D: | 6.5 | BF: | 0.53 |
| AE1: | 0.52 |
Technical Specifications
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 70 | Service Factor: | 1 |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.54 |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8971 in/lbs |

