Grove Gear HMQ2600-25-2-3.438-210TC-L4
Part #:HMQ2600-25-2-3.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | F: | 6.38 |
| RQ: | 8.69 in | AG: | 11.5 |
| T: | 3.438 | BF: | 0.53 |
| LQ1: | 9.33 in | B: | 14.5 |
| BE1: | 0.5 in | FA: | 11.13 in |
| AE2: | 0.52 | G: | 3.19 |
| AE1: | 0.52 | AD: | 10.52 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| D: | 6.5 | AJ: | 7.25 |
| BD: | 9 | C: | 16.5 in |
| AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 11.54 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Input Bore (C Face): | 1.375 |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

