How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | G: | 3.19 |
| BD: | 5.88 | V: | 4.18 in |
| D: | 6.5 | FA: | 11.13 in |
| AJ: | 5.88 | F: | 6.38 |
| AG: | 11.5 | AE1: | 0.52 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| B: | 14.5 | T: | 3.438 |
| C: | 16.5 in | LQ: | 10.45 in |
| RQ: | 10.01 in | BE: | 0.38 in |
| AE2: | 0.52 | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 11.54 |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 70 |
| Bore Code: | 55 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 6 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 8971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

