How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | F: | 6.38 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| LQ: | 10.45 in | AD: | 10.52 |
| D: | 6.5 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 11.5 | FZ: | 0.33 in |
| AE1: | 0.52 | G: | 3.19 |
| V: | 4.18 in | B: | 14.5 |
| RQ: | 10.01 in | BE: | 0.38 in |
| BF: | 0.41 | C: | 16.5 in |
| T: | 2 |
Technical Specifications
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Output Diameter (in): | 2 in |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 9.841 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

