Grove Gear HMQ2600-30-1-2.000-210TC
Part #:HMQ2600-30-1-2.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | D: | 6.5 |
| B: | 14.5 | G: | 3.19 |
| BD: | 9 | BE1: | 0.5 in |
| AE1: | 0.52 | LQ1: | 9.33 in |
| BF: | 0.53 | AE2: | 0.52 |
| AK: | 8.5 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| T: | 2 | V: | 4.18 in |
| AJ: | 7.25 | FA: | 11.13 in |
| AG: | 11.5 | AD: | 10.52 |
| C: | 16.5 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 6 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 9.841 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

