Grove Gear HMQ2600-30-1-2.000-210TC-L1
Part #:HMQ2600-30-1-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | D: | 6.5 |
| F: | 6.38 | G: | 3.19 |
| FA: | 11.13 in | V: | 4.18 in |
| BF: | 0.53 | AE2: | 0.52 |
| B: | 14.5 | AD: | 10.52 |
| AE1: | 0.52 | FZ: | 0.33 in |
| T: | 2 | AG: | 11.5 |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | C: | 16.5 in |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| LQ1: | 9.33 in |
Technical Specifications
| Bore Code: | 32 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.841 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Assembly: | HMQ-1 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

