How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | T: | 2.188 |
| AD: | 10.52 | F: | 6.38 |
| AE2: | 0.52 | B: | 14.5 |
| C: | 16.5 in | D: | 6.5 |
| Center Distance (in): | 6 in | BF: | 0.53 |
| AG: | 11.5 | AK: | 8.5 |
| V: | 4.18 in | FZ: | 0.33 in |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| G: | 3.19 | BD: | 9 |
| AJ: | 7.25 | FA: | 11.13 in |
| RQ: | 8.69 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.841 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

