How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | BD: | 9 |
| FZ: | 0.33 in | F: | 6.38 |
| RQ: | 8.69 in | C: | 16.5 in |
| G: | 3.19 | BE1: | 0.5 in |
| LQ1: | 9.33 in | V: | 4.18 in |
| AK: | 8.5 | D: | 6.5 |
| T: | 2.188 | AJ: | 7.25 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AE1: | 0.52 | AE2: | 0.52 |
| AG: | 11.5 | BF: | 0.53 |
| B: | 14.5 |
Technical Specifications
| Bore Code: | 35 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.841 |
| Center Distance (in): | 6 | Ratio Range: | 30:1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

