How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | V: | 4.18 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| T: | 2.188 | BD: | 9 |
| BF: | 0.53 | D: | 6.5 |
| RQ: | 8.69 in | AJ: | 7.25 |
| G: | 3.19 | F: | 6.38 |
| C: | 16.5 in | LQ1: | 9.94 in |
| AD: | 10.52 | AK: | 8.5 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AG: | 11.5 | AE1: | 0.52 |
| FZ: | 0.33 in |
Technical Specifications
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 9.841 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

