How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | FZ: | 0.33 in |
| FA: | 11.13 in | C: | 16.5 in |
| BF: | 0.41 | G: | 3.19 |
| AE1: | 0.52 | LQ: | 10.45 in |
| RQ: | 10.01 in | B: | 14.5 |
| Center Distance (in): | 6 in | F: | 6.38 |
| AK: | 4.5 | AD: | 10.52 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 4.18 in | AE2: | 0.52 |
| T: | 2.188 | AG: | 11.5 |
| BD: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 9.841 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Output RPM: | 58.3 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

