How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| V: | 4.18 in | AE1: | 0.52 |
| AE2: | 0.52 | LQ: | 10.45 in |
| C: | 16.5 in | FA: | 11.13 in |
| AD: | 10.52 | RQ: | 10.01 in |
| AK: | 4.5 | G: | 3.19 |
| F: | 6.38 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| AJ: | 5.88 | B: | 14.5 |
| AG: | 11.5 | T: | 2.188 |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.841 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

