How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AK: | 4.5 |
| G: | 3.19 | BD: | 5.88 |
| AE1: | 0.52 | BE: | 0.38 in |
| B: | 14.5 | F: | 6.38 |
| AG: | 11.5 | D: | 6.5 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| AJ: | 5.88 | AD: | 10.52 |
| LQ: | 10.45 in | RQ: | 10.01 in |
| AE2: | 0.52 | T: | 2.25 |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 9.841 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Bore Code: | 36 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

