How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.52 | F: | 6.38 |
| BE1: | 0.5 in | AE1: | 0.52 |
| AG: | 11.5 | G: | 3.19 |
| D: | 6.5 | LQ1: | 9.33 in |
| V: | 4.18 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| FA: | 11.13 in | AD: | 10.52 |
| AK: | 8.5 | C: | 16.5 in |
| BF: | 0.53 | RQ: | 8.69 in |
| T: | 2.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 9.841 | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Diameter (in): | 2.25 in |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

