How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | LQ1: | 9.33 in |
| AG: | 11.5 | AK: | 8.5 |
| C: | 16.5 in | AE1: | 0.52 |
| FZ: | 0.33 in | T: | 2.25 |
| FA: | 11.13 in | BE1: | 0.5 in |
| G: | 3.19 | V: | 4.18 in |
| BF: | 0.53 | BD: | 9 |
| B: | 14.5 | RQ: | 8.69 in |
| D: | 6.5 | AD: | 10.52 |
| AE2: | 0.52 | AJ: | 7.25 |
| Center Distance (in): | 6 in |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Diameter (in): | 2.25 in | Model Code: | HMQ2600 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 9.841 |
| Ratio Range: | 30:1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 36 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

