How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 14.5 | FA: | 11.13 in |
| FZ: | 0.33 in | BD: | 9 |
| AE2: | 0.52 | D: | 6.5 |
| RQ: | 8.69 in | G: | 3.19 |
| AK: | 8.5 | AD: | 10.52 |
| F: | 6.38 | T: | 2.25 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| LQ1: | 9.94 in | AJ: | 7.25 |
| AG: | 11.5 | C: | 16.5 in |
| V: | 4.18 in |
Technical Specifications
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 9.841 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.25 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Bore Code: | 36 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

