How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AE2: | 0.52 |
| G: | 3.19 | AK: | 4.5 |
| FZ: | 0.33 in | FA: | 11.13 in |
| V: | 4.18 in | AG: | 11.5 |
| BF: | 0.41 | AE1: | 0.52 |
| AD: | 10.52 | C: | 16.5 in |
| BE: | 0.38 in | RQ: | 10.01 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| F: | 6.38 | BD: | 5.88 |
| LQ: | 10.45 in | AJ: | 5.88 |
| T: | 2.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 6 |
| Ratio: | 30:1 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.841 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

